1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pipe Flange Blank Flange Flat Face JIS10K, SUSF316L

WELDING FLANGE

Stainless Steel Pipe Flange Blank Flange Flat Face JIS10K, SUSF316L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 836.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS B 2220-compliant blank flange flat face (BL FF). Nominal pressure 10 K; made of SUSF316L.

Part Number
SUSF316L-BLFF-10K-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 3,366.10

WELDING FLANGE 1 Piece(s) 10 Day(s) 80A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Closure (BL)
Flange Gasket Seat Configuration Entire surface seat (FF) Nominal Pressure 10K Surface Treatment No