(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B2220 compliant slip-on welding plate flange full seat (SOP FF). Nominal pressure 10 K, material SUSF304
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|---|
฿ 294.48 | MIE WELDING FLANGE | 1 Piece(s) | 7 Day(s) | 10A | ||
฿ 499.43 | MIE WELDING FLANGE | 1 Piece(s) | 5 Day(s) | 15A | ||
฿ 584.00 | MIE WELDING FLANGE | 1 Piece(s) | 5 Day(s) | 20A | ||
฿ 866.29 ฿ 255.04 | WELDING FLANGE | 1 Piece(s) | Same day | 25A | ||
฿ 1,137.91 | MIE WELDING FLANGE | 1 Piece(s) | 5 Day(s) | 32A | ||
฿ 1,137.91 ฿ 345.92 | WELDING FLANGE | 1 Piece(s) | Same day | 40A | ||
฿ 1,273.53 | MIE WELDING FLANGE | 1 Piece(s) | Same day | 50A | ||
฿ 1,909.72 | MIE WELDING FLANGE | 1 Piece(s) | Same day | 65A | ||
฿ 1,955.05 | MIE WELDING FLANGE | 1 Piece(s) | 5 Day(s) | 80A | ||
฿ 2,456.00 | MIE WELDING FLANGE | 1 Piece(s) | 5 Day(s) | 100A | ||
฿ 2,671.99 | MIE WELDING FLANGE | 1 Piece(s) | 6 Day(s) | 125A | ||
฿ 3,657.66 | MIE WELDING FLANGE | 1 Piece(s) | 7 Day(s) | 150A | ||
฿ 4,931.43 | MIE WELDING FLANGE | 1 Piece(s) | 7 Day(s) | 200A | ||
฿ 7,875.05 | MIE WELDING FLANGE | 1 Piece(s) | 6 Day(s) | 250A | ||
฿ 8,381.72 | MIE WELDING FLANGE | 1 Piece(s) | 7 Day(s) | 300A |
Loading...
Type | Welding flange | Flange Standard | JIS standard flange | Flange Type | Plate Flanges (SOP) |
---|---|---|---|---|---|
Flange Gasket Seat Configuration | Entire surface seat (FF) | Material | SUSF304 | Nominal Pressure | 10K |
Surface Treatment | No |
How can we improve?
How can we improve?