(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Material | SUS304 | Type | Hose Fittings | Applicable Fluid | Water / Air / Steam / Gas / Oil |
---|---|---|---|---|---|
Hose Connection Type | Hose Barb | Connection Thread Type | R | Connection Type | Male thread |
Shape | Straight |
Please check the type/dimensions/specifications of the part SUS304-HN-2B in the Stainless Steel Screw-in Type Pipe Fitting, Hose Nipple "HN" series.
Part Number |
---|
SUS304-HN-1/4B |
SUS304-HN-11/2B |
SUS304-HN-11/4B |
SUS304-HN-1B |
SUS304-HN-3/4B |
SUS304-HN-3/8B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Thread Nominal |
---|---|---|---|---|---|
฿ 158.32 | 1 Piece(s) | 7 Day(s) | [1/4B] 1/4B(8A) | ||
฿ 396.19 | 1 Piece(s) | 7 Day(s) | [1 1/2B] 1 1/2B(40A) | ||
฿ 369.69 | 1 Piece(s) | 7 Day(s) | [1 1/4B] 1 1/4B(32A) | ||
฿ 266.89 | 1 Piece(s) | 7 Day(s) | [1B] 1B(25A) | ||
฿ 206.42 | 1 Piece(s) | 7 Day(s) | [3/4B] 3/4B(20A) | ||
฿ 158.05 | 1 Piece(s) | 7 Day(s) | [3/8B] 3/8B(10A) |
How can we improve?
How can we improve?