(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 105.70 | MIE SCREWED FITTING | 1 Piece(s) | 10 Day(s) | 1/4B(8A) | 75 | ||
฿ 260.85 | MIE SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | 200 | ||
฿ 121.03 | SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1/8B(6A) | 100 | ||
฿ 100.00 | MIE SCREWED FITTING | 1 Piece(s) | Quote | 3/4B(20A) | 75 | ||
฿ 279.18 | SCREWED FITTING | 1 Piece(s) | 13 Day(s) | 3/4B(20A) | 200 | ||
฿ 122.71 | MIE SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 3/8B(10A) | 50 | ||
฿ 100.00 | MIE SCREWED FITTING | 1 Piece(s) | Quote | 3/8B(10A) | 125 | ||
฿ 1,111.29 | MIE SCREWED FITTING | 1 Piece(s) | 10 Day(s) | 3B(80A) | 125 | ||
฿ 1,631.62 | MIE SCREWED FITTING | 1 Piece(s) | 10 Day(s) | 3B(80A) | 200 | ||
฿ 920.39 | SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | 150 | ||
฿ 1,336.90 | MIE SCREWED FITTING | 1 Piece(s) | 10 Day(s) | 2 1/2B(65A) | 200 |
Loading...
Connecting Shape | Double nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Surface Treatment | No | Interior Resin Lining | No |
How can we improve?
How can we improve?