(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Connecting Shape | Single Nipples | Connection Type | Screw⇔Steel Pipe | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Surface Treatment | No | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SUS304-NS-3B in the Stainless Steel Screw-in Type Pipe Fitting, Single Nipple "NS" series.
Part Number |
---|
SUS304-NS-1/2B |
SUS304-NS-1/8B |
SUS304-NS-11/2B |
SUS304-NS-11/4B |
SUS304-NS-1B |
SUS304-NS-3/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 138.66 | 1 Piece(s) | 5 Day(s) | 1/2B(15A) | ||
฿ 1,450.00 | 1 Piece(s) | 10 Day(s) | 1/8B(6A) | ||
฿ 174.86 | 1 Piece(s) | 13 Day(s) | 1 1/2B(40A) | ||
฿ 159.61 | 1 Piece(s) | 12 Day(s) | 1 1/4B(32A) | ||
฿ 150.10 | 1 Piece(s) | 5 Day(s) | 1B(25A) | ||
฿ 85.37 | 1 Piece(s) | 10 Day(s) | 3/4B(20A) |
How can we improve?
How can we improve?