(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Material | SCS13A | Type | Hose Fittings | Applicable Fluid | Water / Air / Steam / Gas / Oil |
---|---|---|---|---|---|
Hose Connection Type | Hose Barb | Connection Thread Type | R | Connection Type | Male thread |
Shape | Straight |
Please check the type/dimensions/specifications of the part SCS13A-SHN-1/2B in the Stainless Steel Screw-in Type Pipe Fitting, Hex Hose Nipple "SHN" series.
Part Number |
---|
SCS13A-SHN-1/4B |
SCS13A-SHN-11/2B |
SCS13A-SHN-11/4B |
SCS13A-SHN-1B |
SCS13A-SHN-2B |
SCS13A-SHN-3/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Thread Nominal |
---|---|---|---|---|---|
฿ 247.62 | 1 Piece(s) | 5 Day(s) | [1/4B] 1/4B(8A) | ||
฿ 1,084.58 | 1 Piece(s) | 7 Day(s) | [1 1/2B] 1 1/2B(40A) | ||
฿ 910.48 | 1 Piece(s) | 7 Day(s) | [1 1/4B] 1 1/4B(32A) | ||
฿ 652.58 | 1 Piece(s) | 5 Day(s) | [1B] 1B(25A) | ||
฿ 1,510.86 | 1 Piece(s) | 7 Day(s) | [2B] 2B(50A) | ||
฿ 502.73 | 1 Piece(s) | 7 Day(s) | [3/4B] 3/4B(20A) |
How can we improve?
How can we improve?