(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The material is high-strength stainless steel SCS13A.
Connecting Shape | Double nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13A |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Surface Treatment | No | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SCS13A-SN-3/8B in the Stainless Steel, Screw-In Tube Fitting, Hexagonal Nipple [SN] series.
Part Number |
---|
SCS13A-SN-1/2B |
SCS13A-SN-1/4B |
SCS13A-SN-1/8B |
SCS13A-SN-11/2B |
SCS13A-SN-11/4B |
SCS13A-SN-1B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 188.28 | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | ||
฿ 152.00 | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | ||
฿ 152.00 | 1 Piece(s) | 5 Day(s) | 1/8B(6A) | ||
฿ 587.39 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | ||
฿ 449.91 | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | ||
฿ 345.51 | 1 Piece(s) | 7 Day(s) | 1B(25A) |
How can we improve?
How can we improve?