1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-In Pipe Fittings - Round Siphon [MU]

SCREWED FITTING

Stainless Steel Screw-In Pipe Fittings - Round Siphon [MU]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 877.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No need to worry about rust bumps, no need for painting or plating

Part Number
SUS304-MU-3/8B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 877.25

SCREWED FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape U Type Siphon Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Surface Treatment No Interior Resin Lining No

Please check the type/dimensions/specifications of the part SUS304-MU-3/8B in the Stainless Steel Screw-In Pipe Fittings - Round Siphon [MU] series.