1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting, Straight Thick Socket "SJ"

Stainless Steel Screw-in Pipe Fitting, Straight Thick Socket "SJ"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.

Part Number
SUS304-SJ-1B
SUS304-SJ-2B
SUS304-SJ-3/4B
SUS304-SJ-3/8B
SUS304-SJ-11/2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 419.00

SCREWED FITTING 1 Piece(s) 5 Day(s) 1B(25A)

฿ 776.05

SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)

฿ 287.62

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 308.33

MIE SCREWED FITTING 10 Piece(s) Quote 3/8B(10A)

฿ 725.61

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rp Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No