(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Connection Thread Type M1 | R |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting | Surface Treatment | No |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SUS304-P-3/8B in the Stainless Steel Screw-in Type Pipe Fitting, Plug "P" series.
Part Number |
---|
SCS13A-P-1B |
SCS13A-P-2B |
SUS304-P-1/4B |
SUS304-P-1/8B |
SUS304-P-3/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 271.70 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13A | 1B(25A) | ||
฿ 512.39 | 1 Piece(s) | 7 Day(s) | [Stainless Steel] SCS13A | 2B(50A) | ||
฿ 126.57 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 1/4B(8A) | ||
฿ 126.57 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SUS304 | 1/8B(6A) | ||
฿ 194.33 | 1 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 3/4B(20A) |
How can we improve?
How can we improve?