(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quality of the material:
The material is stainless steel, so it has excellent corrosion-resistance, a beautiful external appearance and is clean.
No need for painting or plating as there is no concern for rust.
· Lost-wax precision casting:
Cast products are made of high-strength stainless steel SCS13A, manufactured by lost-wax precision casting and subjected to heat treatment and pickling.
As a result, the structure is fine and stable with high strength, and can be used safely.
In addition, the surface is dense and beautiful, and the dimensional accuracy is sufficient.
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | SCS13A |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Surface Treatment | No | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SCS13A-B-2B-1B in the Stainless Steel Screw-in Type Pipe Fitting, Bushing "B" series.
Part Number |
---|
SCS13A-B-1/4B-1/8B |
SCS13A-B-11/2B-1/2B |
SCS13A-B-11/2B-11/4B |
SCS13A-B-2B-3/4B |
SCS13A-B-3/4B-1/2B |
SCS13A-B-3/4B-1/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|
฿ 133.86 | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | 1/8B(6A) | ||
฿ 508.78 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1/2B(15A) | ||
฿ 508.78 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/4B(32A) | ||
฿ 747.81 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 3/4B(20A) | ||
฿ 212.47 | 1 Piece(s) | 6 Day(s) | 3/4B(20A) | 1/2B(15A) | ||
฿ 212.47 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 1/4B(8A) |
How can we improve?
How can we improve?