(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The material is high-strength stainless steel SCS13A.
Connecting Shape | Tee | Connection Type | Screw⇔Screw Different Diameter | Material | SCS13A |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Surface Treatment | No | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SCS13A-TR-2B-1B in the Stainless Steel Screw-In Pipe Fittings, Reducing Tee [TR] series.
Part Number |
---|
SCS13A-TR-1/4B-1/8B |
SCS13A-TR-11/2B-11/4B |
SCS13A-TR-11/2B-1B |
SCS13A-TR-11/2B-3/4B |
SCS13A-TR-3/4B-1/2B |
SCS13A-TR-3/8B-1/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Nominal of Thread 3(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|---|
฿ 321.32 | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | 1/4B(8A) | 1/8B(6A) | ||
฿ 1,253.34 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | 1 1/4B(32A) | ||
฿ 1,253.34 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | 1B(25A) | ||
฿ 1,253.34 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | 3/4B(20A) | ||
฿ 478.54 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 3/4B(20A) | 1/2B(15A) | ||
฿ 321.32 | 1 Piece(s) | 7 Day(s) | 3/8B(10A) | 3/8B(10A) | 1/4B(8A) |
How can we improve?
How can we improve?