(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The material used is high-strength stainless steel (SCS13A).
[Features]
· The material used is stainless steel, so corrosion resistance is excellent and the product's appearance beautiful and sanitary.
· There is also no risk of rust lumps and paint or plating are also not required.
· This cast product uses high strength stainless steel (SCS13A) as a material, and is manufactured via lost wax precision casting, and then heat treatment and oxidation are performed.
· Thus the structure is fine and stable with high strength and can be used with peace of mind
· Furthermore, the surface skin is fine and beautiful and the dimensional precision is also very high.
Connecting Shape | Street Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13A |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Surface Treatment | No | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SCS13A-SE-3/4B in the Stainless Steel Screw-In Tube Fitting Street Elbow [SE] series.
Part Number |
---|
SCS13A-SE-1/4B |
SCS13A-SE-11/2B |
SCS13A-SE-11/4B |
SCS13A-SE-1B |
SCS13A-SE-2B |
SCS13A-SE-3/8B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|
฿ 291.08 | 1 Piece(s) | 7 Day(s) | 1/4B(8A) | 1/4B(8A) | ||
฿ 1,198.10 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | ||
฿ 942.10 | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | ||
฿ 637.34 | 1 Piece(s) | 7 Day(s) | 1B(25A) | 1B(25A) | ||
฿ 1,738.29 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 2B(50A) | ||
฿ 291.08 | 1 Piece(s) | 5 Day(s) | 3/8B(10A) | 3/8B(10A) |
How can we improve?
How can we improve?