1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Coupling GC-CCMH (Both Side Cover Shape) (GC-CCMH450)

SIS GC COUPLING GC-CCMH

GC Coupling GC-CCMH (Both Side Cover Shape) (GC-CCMH450)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A product that is compact and transmits a high capacity of torque. A shape where there are covers on both sides.

[Features]
· The motor side torque can be reliably transmitted even if there is some shaft center misalignment.
· When two connected shafts are displaced or slanted, these will be automatically adjusted and absorbed, and protect machinery without incurring too much load or on the shafts or the bearings.
· A flexible gear that uses crowning gears which makes it abrasion-resistant and sturdy.
· The center and case have been separated for ease in mounting and removal, compact size, lightweight, and does not take up much mounting space.
· Particularly ideal for use as a line shaft coupling for heavy loads at high speeds because it does not incur any displacement at the rotating angle between two shafts due to bending in the coupling.

 
Part Number
GC-CCMH450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. A
(φ)
Full length E
(mm)
Allowable Torque
(N·m)
Maximum Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Shaft diameter D
(mm)

฿ 282,367.00

SIS GC COUPLING GC-CCMH 1 Piece(s) Quote 45041817400016901.1~3.03.0140~205

Loading...

  1. 1

Basic Information

Allowable Torque Range(N·m) 50000 or More Max. Rotational Speed Range(r/min) 1001~2000 Feature High torsional rigidity / High durability / Vibration Absorption
Main Body Material S45C Type Caster Application Standard

Please check the type/dimensions/specifications of the part GC-CCMH450 in the GC Coupling GC-CCMH (Both Side Cover Shape) series.

Products with similar specification

Part Number
GC-CCMH500
GC-CCMH560
GC-CCMH630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D. A
(φ)
Full length E
(mm)
Allowable Torque
(N·m)
Maximum Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Shaft diameter D
(mm)

฿ 100.00

1 Piece(s) Quote 50049426100015203.1~5.03.5170~250

฿ 100.00

1 Piece(s) Quote 56055240800013603.1~5.04.0190~280

฿ 100.00

1 Piece(s) Quote 63065858100012103.1~5.04.5224~325