(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product that is compact and transmits a high capacity of torque. A side cover and extension shaft shape.
[Features]
· The motor side torque can be reliably transmitted even if there is some shaft center misalignment.
· When two connected shafts are displaced or slanted, these will be automatically adjusted and absorbed, and protect machinery without incurring too much load or on the shafts or the bearings.
· A flexible gear that uses crowning gears which makes it abrasion-resistant and sturdy.
· The center and case have been separated for ease in mounting and removal, compact size, lightweight, and does not take up much mounting space.
· Particularly ideal for use as a line shaft coupling for heavy loads at high speeds because it does not incur any displacement at the rotating angle between two shafts due to bending in the coupling.
Part Number |
---|
GC-CEMH560 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. A (φ) | Full length E (mm) | Allowable Torque (N·m) | Maximum Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Shaft diameter D (mm) | Shaft diameter DE (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIS GC COUPLING GC-CEMH | 1 Piece(s) | Quote | 560 | 552 | 408000 | 1360 | 3.1~5.0 | 4.0 | 190~280 | 190~305 |
Loading...
Allowable Torque Range(N·m) | 50000 or More | Max. Rotational Speed Range(r/min) | 1001~2000 | Feature | High torsional rigidity / High durability / Vibration Absorption |
---|---|---|---|---|---|
Main Body Material | S45C | Type | Caster | Application | Standard |
How can we improve?
How can we improve?