1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Coupling (Extension Spacer / for Large Shaft Diameter) (DCHB08S)

SIS DC COUPLING DCHB*S

DC Coupling (Extension Spacer / for Large Shaft Diameter) (DCHB08S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Product requires no time and effort for low, moderate, and moderate to high speed driving, non-backlash, with no lubrication or maintenance.

[Features]
· No need for lubrication as no friction or rotating parts.
· Maintenance free under normal usage conditions, checking only for loose nuts and bolts.
· Non-backlash: There is no backlash with high torsional rigidity, so there is no uneven rotation and accurate phase control can be achieved.
· Large torque transmission: With optimal design, compact with large torque transmission.
· Easy installation and removal DCP. Since the disc element, the bush, and the washer are packed together, the coupling can be coupled and detached extremely easily.
· High allowable speed: High precision bush inserted between the element and bolt, so can be used at extremely high rotation compared with other couplings.
· Large allowable misalignment: The misalignment angle allowance amount is as large as 0.5 to 1°, and the allowable parallel eccentricity can be increased depending on the length of the spacer.
· Small thrust load: The thrust load generated from the coupling is small, and the burden on the drive shaft, and the driven shaft and bearing is extremely small.

Part Number
DCHB08S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. A
(Ø)
Full length E
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotational Speed
(r/min)
Shaft diameter DB
(mm)

฿ 100.00

SIS DC COUPLING DCHB*S 1 Piece(s) Quote 81139.750.01~Less than 100.004001~1000090.22.51.1~3.094000~40

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features High Torque / Non-backlash / Vibration Absorption
Allowable Misalignment Eccentricity Body Material Carbon Steel Product Category Coupling body
Disc Material Stainless Steel