(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Needle Roller Bearings are a type of roller bearings with needle rollers. They offer a wide variety of sizes to choose from.
[Feature]
● Can support hight to very high radial forces
● Permit high speeds in spite of line contact
● Bearing Inner Diameter Minimum/Maximum (mm.) : 15 and 220
● Number of Raceway Ring Rows : Single Row and Double Row
[Application]
Needle Roller Bearings are commonly used in automation machines system
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (rpm) | Fatigue Load (Radial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NA | 1 Piece(s) | Quote | 10 | 150 | 190 | 40 | Single Row | 2900 | 43.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NA | 1 Piece(s) | Quote | 10 | 160 | 200 | 40 | Single Row | 2700 | 46.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NA | 1 Piece(s) | Quote | 10 | 170 | 215 | 45 | Single Row | 2500 | 53 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NA | 1 Piece(s) | Quote | 10 | 190 | 240 | 50 | Single Row | 2300 | 69 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NA | 1 Piece(s) | Quote | 10 | 15 | 28 | 23 | Single Row | 22000 | 3.35 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 28 | 39 | 17 | Single Row | 16000 | 3.85 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 32 | 45 | 17 | Single Row | 13000 | 4.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 28 | 39 | 30 | Single Row | 15000 | 7.2 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 32 | 45 | 30 | Single Row | 13000 | 8.3 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 40 | 52 | 36 | Double Row | 11000 | 10.9 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 130 | 150 | 30 | Single Row | 3500 | 28 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 155 | 190 | 50 | Single Row | 3000 | 54 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 165 | 190 | 40 | Single Row | 2800 | 43.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 185 | 215 | 45 | Single Row | 2500 | 53 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 195 | 225 | 45 | Single Row | 2300 | 57 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 210 | 240 | 50 | Single Row | 2200 | 69 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 220 | 250 | 50 | Single Row | 2100 | 71 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 14 | 22 | 13 | Single Row | 25000 | 1.23 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 16 | 24 | 13 | Single Row | 24000 | 1.47 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 20 | 28 | 13 | Single Row | 22000 | 1.84 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 22 | 30 | 13 | Single Row | 21000 | 1.97 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 25 | 37 | 17 | Single Row | 17000 | 3.35 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 35 | 47 | 17 | Single Row | 13000 | 4.65 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 52 | 68 | 22 | Single Row | 8500 | 9.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 63 | 80 | 25 | Single Row | 7500 | 12.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 80 | 100 | 30 | Single Row | 6000 | 20.1 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 105 | 125 | 35 | Single Row | 4600 | 31.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 110 | 130 | 35 | Single Row | 4400 | 32 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 125 | 150 | 40 | Single Row | 3800 | 33.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 16 | 24 | 22 | Single Row | 22000 | 2.85 | ||
฿ 698.72 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | 3 Day(s) | 10 | 20 | 28 | 23 | Single Row | 20000 | 3.35 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 22 | 30 | 23 | Single Row | 19000 | 3.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 25 | 37 | 30 | Single Row | 16000 | 6.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 30 | 42 | 30 | Single Row | 14000 | 7.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 35 | 47 | 30 | Single Row | 12000 | 9.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 42 | 55 | 36 | Double Row | 10000 | 11.5 | ||
฿ 1,400.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | 60 Day(s) | 10 | 48 | 62 | 40 | Double Row | 9000 | 14.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 52 | 68 | 40 | Double Row | 8000 | 15.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 58 | 72 | 40 | Double Row | 7500 | 17.3 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 63 | 80 | 45 | Double Row | 7000 | 21.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 68 | 85 | 45 | Double Row | 6500 | 23.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 72 | 90 | 45 | Double Row | 6000 | 24.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 85 | 105 | 54 | Double Row | 5000 | 36 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS RNA | 1 Piece(s) | Quote | 10 | 90 | 110 | 54 | Double Row | 4900 | 39 |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Size Standards | Metric System |
Specifications | Standard | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Retainer Type | Punching |
How can we improve?
How can we improve?