(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Needle Roller Bearings are a type of roller bearings with needle rollers. They offer a wide variety of sizes to choose from.
[Feature]
● Can support hight to very high radial forces
● Permit high speeds in spite of line contact
● Bearing Inner Diameter Minimum/Maximum (mm.) : 12 and 105
● Number of Raceway Ring Rows : Single Row
[Application]
Needle Roller Bearings are commonly used in automation machines system
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Allowable Rotational Speed (rpm) | Fatigue Load (Radial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 419.35 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | 3 Day(s) | 10 | 12 | 19 | 12 | 25000 | 1 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 16 | 24 | 16 | 22000 | 1.91 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 17 | 25 | 20 | 22000 | 2.65 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 18 | 26 | 16 | 21000 | 2.25 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 18 | 26 | 20 | 21000 | 2.9 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 19 | 27 | 16 | 21000 | 2.42 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 21 | 29 | 20 | 20000 | 3.35 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 24 | 32 | 16 | 18000 | 3.1 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 26 | 34 | 20 | 16000 | 4.2 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 28 | 37 | 20 | 15000 | 4.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 28 | 37 | 30 | 15000 | 7.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 30 | 40 | 20 | 14000 | 4.65 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 32 | 42 | 30 | 13000 | 8.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 37 | 47 | 20 | 12000 | 5.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 37 | 47 | 30 | 12000 | 10 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 42 | 52 | 20 | 10000 | 6.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 42 | 52 | 30 | 10000 | 11.3 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 43 | 53 | 20 | 10000 | 6.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 43 | 53 | 30 | 10000 | 11.7 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 47 | 57 | 20 | 9500 | 7.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 47 | 57 | 30 | 9500 | 13 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 50 | 62 | 25 | 9000 | 9.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 60 | 72 | 35 | 7500 | 17.6 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 68 | 82 | 35 | 6500 | 18.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 70 | 85 | 25 | 6500 | 11.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 73 | 90 | 25 | 6000 | 12.9 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 73 | 90 | 35 | 6000 | 19.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 75 | 92 | 25 | 6000 | 13.4 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 75 | 92 | 35 | 6000 | 20.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 80 | 95 | 35 | 5500 | 24 | ||
฿ 3,450.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | 60 Day(s) | 10 | 85 | 105 | 35 | 5000 | 24.8 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 95 | 115 | 26 | 4700 | 18 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 95 | 115 | 36 | 4700 | 28.5 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 100 | 120 | 26 | 4500 | 18.9 | ||
฿ 100.00 | INA NEEDLE ROLLER BEARINGS NK | 1 Piece(s) | Quote | 10 | 105 | 125 | 36 | 4300 | 31.5 |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Specifications | Standard | Rolling Element Material | Steel |
Outer Ring Type | Semicircular Grooved | Retainer Type | Punching |
How can we improve?
How can we improve?