(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Needle Roller Bearings are a type of roller bearings with needle rollers. They offer a wide variety of sizes to choose from.
[Feature]
● Permit relatively high speeds
● Easy to mount
● Result in particularly compact and cost effective
● Bearing Inner Diameter Minimum/Maximum (mm.) : 4 and 45
● Number of Raceway Ring Rows : Single Row
[Application]
Needle Roller Bearings are commonly used in automation machines system
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Specifications | Standard | Rolling Element Material | Steel |
Outer Ring Type | Flat | Retainer Type | Punching |
Please check the type/dimensions/specifications of the part HK1612 in the Shell Type Needle Roller Bearing HK series.
Part Number |
---|
HK0912 |
HK1412 |
HK1516 |
HK1616 |
HK1812 |
HK2212 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Allowable Rotational Speed (rpm) | Fatigue Load (Radial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 10 | 9 | 13 | 12 | 25000 | 0.81 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 14 | 20 | 12 | 16000 | 0.99 | ||
฿ 167.00 | 1 Piece(s) | 60 Day(s) | 10 | 15 | 21 | 16 | 16000 | 1.75 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 16 | 22 | 16 | 15000 | 1.87 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 18 | 24 | 12 | 13000 | 1.27 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 22 | 28 | 12 | 11000 | 1.56 |
How can we improve?
How can we improve?