1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tangless Insert Insertion Tools

RCO TANGLESSINSERT TOOL

Tangless Insert Insertion Tools
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,233.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features of the recoil tool include its simplicity, compatibility and ease of use.

Part Number
2CT10-M3F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,233.56

RCO TANGLESSINSERT TOOL 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Diameter(Inserted)M(mm) 3 Type Tool Sales Unit Low Quantity (can be purchased from one)
Screw Type for Tap Coarse Pitch(mm) 0.5 Application Insertion

Please check the type/dimensions/specifications of the part 2CT10-M3F in the Tangless Insert Insertion Tools series.