(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The color of the main body will become silver when the method of heat treatment changes.
Not plated. (Inconel Black Recoil)
An insert (Helisert/Sprue) for use at high temperatures (425–550°C) and with non-magnetic applications.
[Features]
· Nickel alloy.
· For use at high temperatures (425–550°C [800–1,000°F]) and with non-magnetic applications.
Type | Screw Insert | Material | Inconel X-750 | Screw Type | Coarse |
---|---|---|---|---|---|
Application | Light Metal / Cast Iron | Notch | Presence | Sales Unit | Low Quantity (can be purchased from one) |
Application | Light Metal | Operating Environment | For Internal Combustion Engines |
Please check the type/dimensions/specifications of the part 05042XUP in the Insert, Inconel X-750 series.
Part Number |
---|
05032XUP |
05033XUP |
05034XUP |
05043XUP |
05044XUP |
05052XUP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Diameter(Inserted)M (mm) | Length (After Insertion) L (D = Screw Shaft Dia. M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 630.74 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 1D | 0.5 | |
฿ 674.28 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 1.5D | 0.5 | |
฿ 717.82 | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 2D | 0.5 | |
฿ 529.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 1.5D | 0.7 | |
฿ 567.24 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 2D | 0.7 | ||
฿ 630.74 | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 1D | 0.8 |
How can we improve?
How can we improve?