(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for corrosion resistance and non-magnetic applications (Helisert and sprue).
Type | Screw Insert | Material | SUS316 | Screw Type | Coarse |
---|---|---|---|---|---|
Application | Light Metal | Notch | Presence | Sales Unit | Low Quantity (can be purchased from one) |
Application | Light Metal | Operating Environment | Ship |
Please check the type/dimensions/specifications of the part 05033Y in the Insert SUS316 series.
Part Number |
---|
05032Y |
05034Y |
05043Y |
05053Y |
05054Y |
05062Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Diameter(Inserted)M (mm) | Length (After Insertion) L (D = Screw Shaft Dia. M) |
---|---|---|---|---|---|---|---|
฿ 34.98 | 1 Piece(s) | 3 Day(s) | 10 | 3 | 1D | ||
฿ 34.29 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 2D | |
฿ 39.82 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 1.5D | |
฿ 37.08 | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 1.5D | |
฿ 44.25 | 1 Piece(s) | Same day | 10 | 5 | 2D | ||
฿ 44.20 | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 1D |
How can we improve?
How can we improve?