1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recoil-Free (Specified mm) SUS304

Recoil-Free (Specified mm) SUS304
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 41.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Threaded insert used for repairing and reinforcing aluminum and plastic female threads.
[Features]
· Works at temperatures up to 425°C.
· The product material is normally of 304 stainless steel (18-8). The company also manufactures inserts of other materials for special applications.
· Large selection of sizes. (M8 to M30)
· Sizes bigger than M30 are also available.
[Applications]
· Used in automobile and motorcycle engine parts.
· Even used in gas turbine related products.

Part Number
07082
07083
07084
07102
07103
07104
07122
07123
07124
07142
07143
07163
07164
07183
07203
07222
07242
07244
08102
08103
08104
08122
08123
08123-1
08124
08124-1
08182
08184
08202
08203
08204
08242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Diameter(Inserted)M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Specifications

฿ 59.91

RCO INSERT 1 Piece(s) Available 6 Day(s) 1081D-

฿ 65.95

RCO INSERT 1 Piece(s) Available 6 Day(s) 1081.5D-

฿ 69.58

RCO INSERT 1 Piece(s) Available 6 Day(s) 1082D-

฿ 41.76

RCO INSERT 1 Piece(s) Available 6 Day(s) 10101D-

฿ 46.60

RCO INSERT 1 Piece(s) Available 6 Day(s) 10101.5D-

฿ 54.46

RCO INSERT 1 Piece(s) Available 6 Day(s) 10102D-

฿ 48.42

RCO INSERT 1 Piece(s) Available 6 Day(s) 10121D-

฿ 61.12

RCO INSERT 1 Piece(s) Available 6 Day(s) 10121.5D-

฿ 74.42

RCO INSERT 1 Piece(s) Available 6 Day(s) 10122D-

฿ 71.39

RCO INSERT 1 Piece(s) Available 6 Day(s) 10141D-

฿ 85.91

RCO INSERT 1 Piece(s) Available 6 Day(s) 10141.5D-

฿ 104.65

RCO INSERT 1 Piece(s) Available 6 Day(s) 10161.5D-

฿ 108.89

RCO INSERT 1 Piece(s) Available 6 Day(s) 10162D-

฿ 143.96

RCO INSERT 1 Piece(s) Available 6 Day(s) 10181.5D-

฿ 146.98

RCO INSERT 1 Piece(s) Available 6 Day(s) 10201.5D-

฿ 156.66

RCO INSERT 1 Piece(s) Available 6 Day(s) 10221D-

฿ 190.52

RCO INSERT 1 Piece(s) Available 33 Day(s) 10241D-

฿ 434.82

RCO INSERT 1 Piece(s) Available 33 Day(s) 10242D-

฿ 43.58

RCO INSERT 1 Piece(s) Available 6 Day(s) 10101DSpark Plug

฿ 46.60

RCO INSERT 1 Piece(s) Available 6 Day(s) 10101.5DSpark Plug

฿ 57.49

RCO INSERT 1 Piece(s) Available 6 Day(s) 10102DSpark Plug

฿ 48.42

RCO INSERT 1 Piece(s) Available 6 Day(s) 10121DSpark Plug

฿ 61.12

RCO INSERT 1 Piece(s) Available 6 Day(s) 10121.5DSpark Plug

฿ 103.44

RCO INSERT 1 Piece(s) Available 6 Day(s) 10121.5DSpark Plug

฿ 74.42

RCO INSERT 1 Piece(s) Available 6 Day(s) 10122DSpark Plug

฿ 127.63

RCO INSERT 1 Piece(s) Available 6 Day(s) 10122DSpark Plug

฿ 96.34

RCO INSERT 1 Piece(s) 3 Day(s) 10181DSpark Plug

฿ 170.57

RCO INSERT 1 Piece(s) Available 6 Day(s) 10182DSpark Plug

฿ 121.59

RCO INSERT 1 Piece(s) Available 6 Day(s) 10201DSpark Plug

฿ 146.98

RCO INSERT 1 Piece(s) Available 6 Day(s) 10201.5DSpark Plug

฿ 474.13

RCO INSERT 1 Piece(s) Available 6 Day(s) 10202DSpark Plug

฿ 190.52

RCO INSERT 1 Piece(s) Available 3 Day(s) 10241DSpark Plug

Loading...

  1. 1

Basic Information

Type Screw Insert Material SUS304 Screw Type Fine Thread
Application Light Metal Notch Presence Sales Unit Low Quantity (can be purchased from one)
Application Light Metal Operating Environment Manufacturing Equipment