1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Cap【1-500 Pieces Per Package】

Bolt Cap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications] For cars
[Unit of purchase] Box/pack
[Material] PP TPE
[Type] Cap
[Type] Hinge
[Type]
[Color] Black and gray

Part Number
1U48-BLACK
2F28-BLACK
2108-BLACK
2108-GRAY
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Material Types Color Sales Unit

฿ 16.00

NIF BOLT CAP CAP TYPE 1 Piece(s) Available 5 Day(s) 108TPECap TypeBlackLow Quantity (can be purchased from one)

฿ 541.94

NIF BOLT CAP CAP TYPE 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106PPCap TypeBlackBox/package

฿ 2,051.61

NIF BOLT CAP HINGE TYPE 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104PPHinge TypeBlackBox/package

฿ 2,051.61

NIF BOLT CAP HINGE TYPE 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104PPHinge TypeGrayBox/package

Loading...

  1. 1

Basic Information

Application For automobile