1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Purse Lock【1-100 Pieces Per Package】

Purse Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to tie and can be used repeatedly. For rods/pipes/cables.

Part Number
4D11-BLACK
1584-BLACK
2460-BLACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Mounting Object Shape Sales Unit

฿ 348.39

NIF PURSE LOCK 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1020φ19.5-21.5Box/package

฿ 464.52

NIF PURSE LOCK 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1030φ28.5~φ30.5Box/package

฿ 5.00

NIF PURSE LOCK 1 Piece(s) 5 Day(s) 1014φ13.0-14.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material PA6 Application For rods / pipes / cables Color Black