1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turn Fastener

NIF TURN FASTENER

Turn Fastener
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High strength can be expected due to the large margin for hanging on the back of the panel. Material, PA6

Part Number
1905-BLACK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9.91

NIF TURN FASTENER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 10 Material PA6 Mounting Object Shape Small 10.0X15.0
Plate Thickness(mm) 6.0-6.7 Application For Panel Color Black
Sales Unit Box/package

Please check the type/dimensions/specifications of the part 1905-BLACK in the Turn Fastener series.