1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Grommet【100 Pieces Per Package】

SCREW GROMMET

Screw Grommet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 460.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Exhibits the functionality of a nut when working from one side. Extremely high holding strength after mounting, and there is no wobble while in a mounted state.

Part Number
0201-BLACK SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 460.26

฿ 178.44

SCREW GROMMET 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Material Nylon 6 Sales Unit Box/package
Plate Thickness(mm) 0.7-3.0 Color Black Mounting Object Shape □8.0
Application For General Fasteners / Panel Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part 0201-BLACK in the Screw Grommet series.