1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Canoe Clip (Standard Type)

Canoe Clip (Standard Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] PA6
[Applications] For panels
[Shape of opposite component] φ3.0-3.6 φ3.2-3.6 φ4.0 φ5.0 φ6.0
[Plate thickness (mm)] 1.0-2.5 1.5-1.8 1.6-2.6 2.5-5.0 3.0-5.0 5.0
[Color] White and black
[Unit of purchase] Sold in loose (can be purchased in single units), box, and pack

Part Number
0079-BLACK
0079-WHITE
0080-BLACKSALE
0410-WHITESALE
16X6-BLACK
1779-BLACK
253M-BLACKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Mounting Object Shape Plate Thickness
(mm)
Color

฿ 4.19

NIF CANOE CLIP 1 Piece(s) 5 Day(s) 103.5φ3.2-3.62.5-5.0Black

฿ 4.06

NIF CANOE CLIP 1 Piece(s) 5 Day(s) 103.5φ3.2-3.62.5-5.0White

฿ 4.36

฿ 1.86

CANOE CLIP 1 Piece(s) Same day 103.5φ3.2-3.61.0-2.5Black

฿ 6.25

฿ 2.48

CANOE CLIP 1 Piece(s) Same day 105φ5.01.5-1.8White

฿ 5.72

NIF CANOE CLIP 1 Piece(s) 5 Day(s) 106φ6.05.0Black

฿ 3.81

NIF CANOE CLIP 1 Piece(s) 5 Day(s) 105φ5.03.0-5.0Black

฿ 4.36

฿ 2.43

CANOE CLIP 1 Piece(s) Same day 104φ4.01.6-2.6Black

Loading...

  1. 1

Basic Information

Material PA6 Application For Panel Sales Unit Low Quantity (can be purchased from one)