1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel GV Type Ring (For Shaft)【1-1,000 Pieces Per Package】

Steel GV Type Ring (For Shaft)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 14.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A retaining ring that fits into a groove machined in a shaft and secures adjacent parts.
[Feature]
· A high quality and high accuracy product engineered with advanced manufacturing technology under strict quality controls.
[Applications]
· Ideal for the automobiles, precision motor industries, semiconductors, general industrial machines, transportation-related devices, optical devices, etc.

Part Number
GV-12
GV-13SALE
GV-14
GV-15
GV-16
GV-18
GV-20
GV-25
GV-28
GV-32
GV-35
GV-40
GV-47
GV-60
GV-65
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 14.96

IWD IWT EXTERNAL RING GV 1 Piece(s) Available 6 Day(s) 1012Low Quantity (can be purchased from one)12

฿ 6,263.23

฿ 2,363.12

IWT EXTERNAL RING GV 1 Pack(s)

1,000 Pieces Per Package

Same day 1013Box/package13

฿ 6,379.35

IWD IWT EXTERNAL RING GV 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1014Box/package14

฿ 17.38

IWD IWT EXTERNAL RING GV 1 Piece(s) Available 6 Day(s) 1015Low Quantity (can be purchased from one)15

฿ 17.38

IWD IWT EXTERNAL RING GV 1 Piece(s) Available 6 Day(s) 1016Low Quantity (can be purchased from one)16

฿ 10,838.71

IWD IWT EXTERNAL RING GV 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1018Box/package18

฿ 23.43

IWD IWT EXTERNAL RING GV 1 Piece(s) Available 6 Day(s) 1020Low Quantity (can be purchased from one)20

฿ 54.91

IWD IWT EXTERNAL RING GV 1 Piece(s) Available 6 Day(s) 1025Box/package25

฿ 12,998.32

IWD IWT EXTERNAL RING GV 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1028Box/package28

฿ 46.45

IWD IWT EXTERNAL RING GV 50 Piece(s) 6 Day(s) 1032Low Quantity (can be purchased from one)32

฿ 16,258.06

IWD IWT EXTERNAL RING GV 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1035Box/package35

฿ 3,063.65

IWD IWT EXTERNAL RING GV 1 Pack(s)

100 Pieces Per Package

11 Day(s) 1040Box/package40

฿ 25,333.34

IWD IWT EXTERNAL RING GV 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1047Box/package47

฿ 135.62

IWD IWT EXTERNAL RING GV 10 Piece(s) Available 6 Day(s) 1060Box/package60

฿ 177.68

IWD IWT EXTERNAL RING GV 10 Piece(s) 6 Day(s) 1065Low Quantity (can be purchased from one)65

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape GV-Type Ring (For Shaft) Material Iron
Retaining Ring Type Outer Ring Stopper Mounting Method Type Standard Product Type Retaining Ring