(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A retaining ring that fits into a groove machined in a shaft and secures adjacent parts.
[Feature]
· A high quality and high accuracy product engineered with advanced manufacturing technology under strict quality controls.
[Applications]
· Ideal for the automobiles, precision motor industries, semiconductors, general industrial machines, transportation-related devices, optical devices, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Material | Sales Unit | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8.58 | IWD JIS EXTERNAL RING E | 500 Piece(s) | Available | 6 Day(s) | 10 | 0.8 | Iron | Box/package | 0.8 | ||
฿ 2,322.58 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 0.8 | Iron | Box/package | 0.8 | ||
฿ 2,322.58 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 0.8 | Stainless Steel | Box/package | 0.8 | ||
฿ 4.84 | IWD JIS EXTERNAL RING E | 1 Piece(s) | 5 Day(s) | 10 | 1.2 | Iron | Box/package | 1.2 | |||
฿ 1,161.29 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 1.2 | Iron | Box/package | 1.2 | ||
฿ 1,161.29 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 1.2 | Stainless Steel | Box/package | 1.2 | ||
฿ 1,276.96 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.5 | Iron | Box/package | 1.5 | ||
฿ 1,161.29 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 1.5 | Iron | Box/package | 1.5 | ||
฿ 1,548.39 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 1.5 | Stainless Steel | Box/package | 1.5 | ||
฿ 1,392.77 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 2 | Iron | Box/package | 2 | ||
฿ 1,161.29 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 2 | Iron | Box/package | 2 | ||
฿ 1,548.39 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 2 | Stainless Steel | Box/package | 2 | ||
฿ 5.72 | IWD JIS EXTERNAL RING E | 500 Piece(s) | 6 Day(s) | 10 | 2.5 | Iron | Box/package | 2.5 | |||
฿ 1,548.39 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 2.5 | Iron | Box/package | 2.5 | ||
฿ 1,548.39 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 10 | 2.5 | Stainless Steel | Box/package | 2.5 | ||
฿ 12.02 | JIS EXTERNAL RING E | 1 Piece(s) | 5 Day(s) | 10 | 3 | Iron | Box/package | 3 | |||
฿ 1,860.58 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 3 | Stainless Steel | Box/package | 3 | ||
฿ 828.39 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 3 | Iron | Box/package | 3 | ||
฿ 929.53 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 3 | Stainless Steel | Box/package | 3 | ||
฿ 6.02 | JIS EXTERNAL RING E | 1 Piece(s) | 5 Day(s) | 10 | 4 | Iron | Low Quantity (can be purchased from one) | 4 | |||
฿ 944.52 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 4 | Iron | Box/package | 4 | ||
฿ 1,045.34 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 4 | Stainless Steel | Box/package | 4 | ||
฿ 7.62 | IWD JIS EXTERNAL RING E | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | Iron | Box/package | 5 | ||
฿ 723.48 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 5 | Stainless Steel | Box/package | 5 | ||
฿ 12.39 | IWD JIS EXTERNAL RING E | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | Iron | Box/package | 6 | ||
฿ 1,444.65 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 6 | Stainless Steel | Box/package | 6 | ||
฿ 5,616.77 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 7 | Stainless Steel | Box/package | 7 | ||
฿ 1,227.48 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 8 | Iron | Box/package | 8 | ||
฿ 2,020.58 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 8 | Stainless Steel | Box/package | 8 | ||
฿ 16.07 | IWD JIS EXTERNAL RING E | 1 Piece(s) | Available | 5 Day(s) | 10 | 9 | Iron | Low Quantity (can be purchased from one) | 9 | ||
฿ 5,082.58 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 12 | Stainless Steel | Box/package | 12 | ||
฿ 12,998.71 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 15 | Stainless Steel | Box/package | 15 | ||
฿ 49.55 | IWD JIS EXTERNAL RING E | 1 Piece(s) | 5 Day(s) | 10 | 19 | Iron | Box/package | 19 | |||
฿ 5,667.10 | IWD JIS EXTERNAL RING E | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 24 | Iron | Box/package | 24 |
Loading...
Type | Radial direction mounting | Shape | Type E Ring (For shaft) | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Snap-in(inserted) | Product Type | Retaining Ring |
How can we improve?
How can we improve?