(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Provides excellent performance and workability as a screw for use with external heat insulated construction, and is recommended by manufacturers of heat insulation and exterior wall materials. Screw tightening pitch can be calculated with this product.
Part Number |
---|
PR-6X90X30-C |
PR-6X110X30-C |
PR-6X160X30-C |
PR-6X185X30-C |
PR-6X200X30-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length under neck |
---|---|---|---|---|---|---|---|
฿ 1,320.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 90 | ||
฿ 1,701.29 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 110 | ||
฿ 3,692.13 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 160 | ||
฿ 4,619.43 | JPF INSULATION PANNEL SCREW | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 185 | ||
฿ 6,035.61 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 200 |
Loading...
Thread Nominal (M) | 6 | Material | Iron | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Chromate Plating | Mounting Hole Shape | Square Hole | Sales Unit | Box/package |
Detailed Shape | Disc | Thread ridge Type | Self-Tapping Screw | Application | Standard |
How can we improve?
How can we improve?