1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phillips Head Plastic Covered High-Low Wafer【50 Pieces Per Package】

SCREWS FOR BUILDING MATERIALS

Phillips Head Plastic Covered High-Low Wafer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 860.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dedicated set screw for attaching resin corrugated sheets to wood foundations with high and low threading, a polycarbonate washer, and a seal embedded.

Part Number
PHU-4.5X35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 860.27

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

50 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Screw for corrugated sheet Thread Nominal (M) 4.5 Material Iron
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
Sales Unit Box/package Full Length(mm) 35 Detailed Shape Standard
Thread ridge Type Self-Tapping Screw Application Standard

Please check the type/dimensions/specifications of the part PHU-4.5X35 in the Phillips Head Plastic Covered High-Low Wafer series.