(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for connecting materials such as fire-resistant sheathing, ceramic siding, and wood building materials. The unique reamer is effective and easy-to-use, providing quick and beautiful entry into lightweight iron foundations.
Part Number |
---|
BTF-4X28-SG |
BTF-4X32-SG |
BTF-4X40-SG |
BTF-4X45-SG |
BTF-5X45-SG |
BTF-5X50-SG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length under neck | Material | Surface Treatment | Surface Treatment (Details) | Thread Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,250.06 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 28 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 4.2 | ||
฿ 3,479.61 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 32 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 4.2 | ||
฿ 8,129.03 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 4 | 40 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 4.2 | ||
฿ 4,838.71 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 45 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 4.2 | ||
฿ 6,353.18 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 5 | 45 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 5.0 | ||
฿ 10,064.52 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 5 | 50 | [Stainless] SUS410 | Zinc Plating | Hot Zinc Plating | 5.0 |
Loading...
Type | For Fire Resistant Roofing Board | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
---|---|---|---|---|---|
Detailed Shape | Disc | Thread ridge Type | Self-Drilling Screws | Application | Standard |
Basic Shape | Other screws | Tip shape | Other special shapes | Additional Shapes | Standard |
How can we improve?
How can we improve?