(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents creaking floors with strong tightening force. Strong against breakage for safety. This product is applicable for use with floor scaling.
Part Number |
---|
NN-5X70X32-D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 2,682.42 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) |
Loading...
Thread Nominal (M) | 5 | Length under neck | 70 | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Dacromet | Surface Treatment (Details) | Dacromet | Mounting Hole Shape | Square Hole |
Sales Unit | Box/package | Detailed Shape | Disc | Thread ridge Type | Self-Tapping Screw |
Application | High Strength |
Please check the type/dimensions/specifications of the part NN-5X70X32-D in the Joist Knot series.
How can we improve?
How can we improve?