1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Star

ANCHORS

Tap Star
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 96.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Simple and sound assembly using an impact driver. The entire anchor can type the mesh with concrete to provide substantial strength.

Part Number
TP-1080-ECO SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 96.20

฿ 57.83

ANCHORS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Anchor Bolt Material Iron Surface Treatment Trivalent Chromate
Surface Treatment (Details) Economy Reed Nominal of Thread (M) 10 Length L or l (mm)(mm) 80
Tip shape Other special shapes Thread ridge Type Metric Coarse Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part TP-1080-ECO in the Tap Star series.

Frequently Asked Questions (FAQ)

Question: What materials are available?
Answer: Iron and stainless steel.