(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.
Part Number |
---|
APH-315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Recommended Fastening Plate Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 13.28 | POP STANDARD NUT APH | 1 Piece(s) | 3 Day(s) | 10 | 3 | 0.5–1.5 | 0.5 |
Loading...
Material | Aluminum | Surface Treatment | No | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | Crimped | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part APH-315 in the Pop Nut Standard Nut, Aluminum series.
Part Number |
---|
APH-1025 |
APH-1040 |
APH-325 |
APH-415 |
APH-425 |
APH-435 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Recommended Fastening Plate Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 25.91 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 1.0–2.5 | 1.5 | |
฿ 24.19 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 2.5~4.0 | 1.5 | |
฿ 26.67 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 1.5–2.5 | 0.5 | ||
฿ 10.11 | 1 Piece(s) | Same day | 10 | 4 | 0.5–1.5 | 0.7 | ||
฿ 9.53 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 1.5–2.5 | 0.7 | ||
฿ 12.34 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 2.5–3.5 | 0.7 |
How can we improve?
How can we improve?