1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Nut Standard Nut, Small Flange, Stainless Steel

Pop Nut Standard Nut, Small Flange, Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 38.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· Even when used outdoors it does not rust easily.
· Can also be used for square pipe material.

Part Number
SSFH-315SF-SUS
SSFH-325SF-SUSSALE
SSFH-415SF-SUS
SSFH-425SF-SUSSALE
SSFH-435SF-SUSSALE
SSFH-515SF-SUS
SSFH-525SF-SUS
SSFH-535SF-SUSSALE
SSFH-625SF-SUS
SSFH-640SF-SUSSALE
SSFH-825SF-SUS
SSFH-840SF-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

฿ 110.54

POP STANDARD NUT SSFHSF 1 Piece(s) 5 Day(s) 1030.5–1.50.5

฿ 75.87

฿ 34.52

STANDARD NUT SSFHSF 1 Piece(s) Same day 1031.5–2.50.5

฿ 38.65

STANDARD NUT SSFHSF 1 Piece(s) 5 Day(s) 1040.5–1.50.7

฿ 186.34

฿ 130.55

STANDARD NUT SSFHSF 1 Piece(s) Same day 1041.5–2.50.7

฿ 59.70

฿ 31.99

STANDARD NUT SSFHSF 1 Piece(s) Same day 1042.5–3.50.7

฿ 60.62

POP STANDARD NUT SSFHSF 1 Piece(s) 5 Day(s) 1050.5–1.50.8

฿ 61.15

STANDARD NUT SSFHSF 1 Piece(s) 5 Day(s) 1051.5–2.50.8

฿ 164.77

฿ 104.17

STANDARD NUT SSFHSF 1 Piece(s) Same day 1052.5–3.50.8

฿ 74.11

STANDARD NUT SSFHSF 1 Piece(s) Same day 1060.5–2.51

฿ 79.90

฿ 47.64

STANDARD NUT SSFHSF 1 Piece(s) Same day 1062.5~4.01

฿ 86.10

POP STANDARD NUT SSFHSF 1 Piece(s) 3 Day(s) 1081.0–2.51.25

฿ 163.41

POP STANDARD NUT SSFHSF 1 Piece(s) 5 Day(s) 1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No