1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Nut Standard Nut, Small Flange, Iron【1-1,000 Pieces Per Package】

Pop Nut Standard Nut, Small Flange, Iron
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum. Can also be used for square pipe material.

Part Number
SFH-1025SF-3W
SFH-1040SF-3W
SFH-315SF-3W
SFH-325SF-3W
SFH-415SF-3W
SFH-425SF-3W
SFH-425SF-FT
SFH-435SF-3W
SFH-515SF-3W
SFH-525SF-3W
SFH-535SF-3W
SFH-625SF-3W
SFH-640SF-3W
SFH-825SF-3W
SFH-840SF-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Material Sales Unit Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

฿ 24.28

POP STANDARD NUT SFHSF 1 Piece(s) 5 Day(s) 1010[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)1.0–2.51.5

฿ 24.80

POP STANDARD NUT SFHSF 1 Piece(s) 5 Day(s) 1010[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)2.5~4.01.5

฿ 12.48

POP STANDARD NUT SFHSF 1 Piece(s) 3 Day(s) 103[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)0.5–1.50.5

฿ 15.05

STANDARD NUT SFHSF 1 Piece(s) Same day 103[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)1.5–2.50.5

฿ 11.90

POP STANDARD NUT SFHSF 1 Piece(s) 5 Day(s) 104[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)0.5–1.50.7

฿ 9.53

POP STANDARD NUT SFHSF 1 Piece(s) 3 Day(s) 104[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)1.5–2.50.7

฿ 7,639.66

POP STANDARD NUT SFHSF 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104[Steel] SteelBox/package1.5 to 2.50.7

฿ 12.48

POP STANDARD NUT SFHSF 1 Piece(s) 5 Day(s) 104[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)2.5–3.50.7

฿ 11.05

STANDARD NUT SFHSF 1 Piece(s) Same day 105[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)0.5–1.50.8

฿ 12.26

POP STANDARD NUT SFHSF 1 Piece(s) Available 7 Day(s) 105[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)1.5–2.50.8

฿ 11.05

POP STANDARD NUT SFHSF 1 Piece(s) 3 Day(s) 105[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)2.5–3.50.8

฿ 18.29

POP STANDARD NUT SFHSF 1 Piece(s) Same day 106[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)0.5–2.51

฿ 17.17

POP STANDARD NUT SFHSF 1 Piece(s) Available 7 Day(s) 106[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)2.5~4.01

฿ 22.86

POP STANDARD NUT SFHSF 1 Piece(s) 3 Day(s) 108[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)1.0–2.51.25

฿ 19.32

POP STANDARD NUT SFHSF 1 Piece(s) 5 Day(s) 108[Steel] Iron[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)2.5~4.01.25

Loading...

  1. 1
 

Basic Information

Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse Application / Functions Crimped
Surface Treatment (Details) Trivalent White