1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Nut SN

Jack Nut SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From metal materials to soft materials, nut mounting is possible with 3 to 4 large open legs.
[Features]
· Recommended plate thickness range is t 0.4 to 4.7.
· Simple and robust nut, can be fastened from a single side.
· Can be fastened to a wide range of workpieces, from metal to fragile and soft materials.
· Also usable in locations that receive vibration.
· Even if the workpiece surface is not flat, the legs open in accordance with the shape.
[Applications]
· Many uses for soft material workpieces.
· Can be used for plastics and wood.

Part Number
JN-M4SN
JN-M5SN
JN-M6SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Pitch
(mm)

฿ 22.80

POP JACK NUT SN 1 Piece(s) 3 Day(s) 1040.7

฿ 22.84

POP JACK NUT SN 1 Piece(s) 3 Day(s) 1050.8

฿ 28.19

POP JACK NUT SN 1 Piece(s) 3 Day(s) 1061

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No