1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Well Nut Snap Type (Part Number)

Well Nut Snap Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rubber blind nut that is effective in sealing, insulating, and preventing vibration in one-sided work. The body can be fit in the hole under the work because it protrudes from the outer peripheral surface of the nut body, so it won’t fall off the work even before it is tightened.

Part Number
WNS-2D-832-BR
WNS-NP-1032-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Pitch
(mm)

฿ 46.12

POP WELL NUT SNAP 1 Piece(s) 5 Day(s) 1040.7

฿ 33.28

POP WELL NUT SNAP 1 Piece(s) 3 Day(s) 1050.8

Loading...

  1. 1
 

Basic Information

Material Rubber Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No