1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Candy Knob Bolt【1-100 Pieces Per Package】 (Part Number)

SANSEISANGYOU

Candy Knob Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● It is a knob that is shaped like candy.
● Rich color variation.

Features

●A candy-shaped knob.
●Has a rich color variation.

Specification

●Q'ty Per Bag(piece):5
●Heat Resistant Temperature: 80°C
●External Thread Type

Materials

●Knob: ASA Resin
●External Thread: Steel
Part Number
C3-M6X20-R-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN code Ordering Code

฿ 307.36

SANSEISANGYOU 1 Pack(s)

5 Pieces Per Package

19 Day(s) -M620ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Red3703006209329363-2458

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type T Shaped Threaded End Machining No
Side Machined No T Shape, Type Bar Additional Function No
Main Body, Surface Treatment No