(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● It is a knob that is shaped like candy.
● Rich color variation.
Part Number |
---|
C2-M5X20-B-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body Material | Mounting Section, Material | Mounting Section, Surface Treatment | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) | Main Body Surface Treatment, Details | Sales Unit | Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.54 | SANSEISANGYOU | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | - | M5 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Blue | 3702005209347 | 363-2351 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | T Shaped | Threaded End Machining | No |
---|---|---|---|---|---|
Side Machined | No | T Shape, Type | Bar | Additional Function | No |
Main Body, Surface Treatment | No |
Please check the type/dimensions/specifications of the part C2-M5X20-B-5P in the Candy Knob Bolt series.
Part Number |
---|
C1-M4X20-B-5P |
C1-M4X20-R-5P |
C1-M4X20-W-5P |
C2-M5X20-R-5P |
C2-M5X20-W-5P |
C3-M6X15-B-5P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body Material | Mounting Section, Material | Mounting Section, Surface Treatment | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) | Main Body Surface Treatment, Details | Sales Unit | Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 224.77 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | Blue | 3701004209341 | 363-2270 | ||
฿ 224.77 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | Red | 3701004209327 | 363-2296 | ||
฿ 224.77 | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | - | M4 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 24 | 10 | - | Low Quantity (can be purchased from one) | White | 3701004209303 | 363-2300 | ||
฿ 305.54 | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | - | M5 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Red | 3702005209323 | 363-2377 | ||
฿ 305.54 | 1 Pack(s) | 5 Pieces Per Package | 14 Day(s) | - | M5 | 20 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | White | 3702005209309 | 363-2385 | ||
฿ 241.00 | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | - | M6 | 15 | ASA | [Steel] Steel | Trivalent Chromate | 32 | 17 | - | Low Quantity (can be purchased from one) | Blue | 3703006159341 | 363-2393 |
How can we improve?
How can we improve?