(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● 2008 Good Design award winning product.
● Rich color variation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Color | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 15 | Blue | 3621005159349 | 363-2563 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 15 | Black | 3621005159318 | 363-2555 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 15 | Red | 3621005159325 | 363-2571 | ||
฿ 73.00 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M5 | 15 | White | 3621005159301 | 363-2580 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 20 | Blue | 3621005209341 | 363-2601 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 14 Day(s) | M5 | 20 | Black | 3621005209310 | 363-2598 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M5 | 20 | Red | 3621005209327 | 363-2610 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M5 | 20 | White | 3621005209303 | 363-2628 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 15 | Blue | 3621006159348 | 363-2644 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 15 | Black | 3621006159317 | 363-2636 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 10 Day(s) | M6 | 15 | Red | 3621006159324 | 363-2652 | ||
฿ 92.39 | SANSEISANGYOU | 1 Piece(s) | 10 Day(s) | M6 | 15 | White | 3621006159300 | 363-2661 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 20 | Blue | 3621006209340 | 363-2687 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 12 Day(s) | M6 | 20 | Black | 3621006209319 | 363-2679 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 20 | Red | 3621006209326 | 363-2695 | ||
฿ 93.34 | SANSEISANGYOU | 1 Piece(s) | 19 Day(s) | M6 | 20 | White | 3621006209302 | 363-2709 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Round shape | Main Body Material | ASA |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Steel | Threaded End Machining | No |
Side Machined | No | Additional Function | No | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | Trivalent Chromate | Main Body, Outer Dia. D(Ø) | 34 | Main Body, Height t(mm) | 17 |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?