1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Eagle star knob bolt Ichiro (Part Number)

Eagle star knob bolt Ichiro
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 121.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● 2008 Good Design award winning product.
● Rich color variation.

 
Part Number
ESK11-M8X15-B-P
ESK11-M8X15-BK-P
ESK11-M8X15-R-P
ESK11-M8X15-W-P
ESK11-M8X20-B-P
ESK11-M8X20-R-P
ESK11-M8X20-W-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section, Length L
(mm)
Color JAN code Ordering Code

฿ 121.91

SANSEISANGYOU 1 Piece(s) 19 Day(s) 15Blue3611008159347363-2482

฿ 121.91

SANSEISANGYOU 1 Piece(s) 14 Day(s) 15Black3611008159316363-2474

฿ 121.91

SANSEISANGYOU 1 Piece(s) 19 Day(s) 15Red3611008159323363-2491

฿ 121.91

SANSEISANGYOU 1 Piece(s) 19 Day(s) 15White3611008159309363-2504

฿ 121.91

SANSEISANGYOU 1 Piece(s) 19 Day(s) 20Blue3611008209349363-2521

฿ 121.91

SANSEISANGYOU 1 Piece(s) 19 Day(s) 20Red3611008209325363-2539

฿ 121.91

SANSEISANGYOU 1 Piece(s) 14 Day(s) 20White3611008209301363-2547

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Male thread Main Body, Type Round shape
Main Body Material ASA Round Shape, Type Cylindrical Shape Mounting Section, Material Steel
Threaded End Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate Main Body, Outer Dia. D(Ø) 40
Main Body, Height t(mm) 25 Sales Unit Low Quantity (can be purchased from one)