(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pressure insertion type stud bolt Easy pressure insertion with flush finish possible between surfaces.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,645.16 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | Iron | Trivalent White | Box/package | ||
฿ 4,645.16 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | Iron | Trivalent White | Box/package | ||
฿ 4,645.16 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | Iron | Trivalent White | Box/package | ||
฿ 5,032.26 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | Iron | Trivalent White | Box/package | ||
฿ 5,705.81 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | Iron | Trivalent White | Box/package | ||
฿ 5,806.45 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | Iron | Trivalent White | Box/package | ||
฿ 6,738.29 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 22 | Iron | Trivalent White | Box/package | ||
฿ 6,967.74 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | Iron | Trivalent White | Box/package | ||
฿ 19.05 | BOH SELFCLINCHING STUD | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | Iron | Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 19.05 | BOH SELFCLINCHING STUD | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | Iron | Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 5,806.45 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | Iron | Trivalent White | Box/package | ||
฿ 6,193.55 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | Iron | Trivalent White | Box/package | ||
฿ 6,193.55 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | Iron | Trivalent White | Box/package | ||
฿ 6,967.74 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | Iron | Trivalent White | Box/package | ||
฿ 8,129.03 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | Iron | Trivalent White | Box/package | ||
฿ 8,516.13 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | Iron | Trivalent White | Box/package | ||
฿ 5,806.45 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | Iron | Trivalent White | Box/package | ||
฿ 6,193.55 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | Iron | Trivalent White | Box/package | ||
฿ 6,193.55 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | Iron | Trivalent White | Box/package | ||
฿ 6,967.74 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | Iron | Trivalent White | Box/package | ||
฿ 7,354.84 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | Iron | Trivalent White | Box/package | ||
฿ 8,516.13 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | Iron | Trivalent White | Box/package | ||
฿ 7,354.84 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | Iron | Trivalent White | Box/package | ||
฿ 7,354.84 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | Iron | Trivalent White | Box/package | ||
฿ 8,129.03 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | Iron | Trivalent White | Box/package | ||
฿ 8,129.03 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | Iron | Trivalent White | Box/package | ||
฿ 8,516.13 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | Iron | Trivalent White | Box/package | ||
฿ 7,583.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | Iron | Trivalent White | Box/package | ||
฿ 4,014.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | Iron | Trivalent White | Box/package | ||
฿ 8,922.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 38 | Iron | Trivalent White | Box/package | ||
฿ 15,870.97 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | Iron | Trivalent White | Box/package | ||
฿ 12,485.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | Iron | Trivalent White | Box/package | ||
฿ 12,335.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | 22 | Iron | Trivalent White | Box/package | ||
฿ 32.00 | BOH SELFCLINCHING STUD | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Iron | Trivalent White | Box/package | |||
฿ 23,186.71 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | 38 | Iron | Trivalent White | Box/package | ||
฿ 9,677.42 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | Stainless Steel | No | Box/package | ||
฿ 9,677.42 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | Stainless Steel | No | Box/package | ||
฿ 9,959.62 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | Stainless Steel | No | Box/package | ||
฿ 10,451.61 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | Stainless Steel | No | Box/package | ||
฿ 10,451.61 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | Stainless Steel | No | Box/package | ||
฿ 11,225.81 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 18 | Stainless Steel | No | Box/package | ||
฿ 12,774.19 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 22 | Stainless Steel | No | Box/package | ||
฿ 10,838.71 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 8 | Stainless Steel | No | Box/package | ||
฿ 10,395.43 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | Stainless Steel | No | Box/package | ||
฿ 12,000.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | Stainless Steel | No | Box/package | ||
฿ 12,000.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | Stainless Steel | No | Box/package | ||
฿ 12,000.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | Stainless Steel | No | Box/package | ||
฿ 12,992.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | Stainless Steel | No | Box/package | ||
฿ 14,322.58 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | Stainless Steel | No | Box/package | ||
฿ 14,709.68 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | Stainless Steel | No | Box/package | ||
฿ 14,726.10 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | Stainless Steel | No | Box/package | ||
฿ 17,106.29 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | Stainless Steel | No | Box/package | ||
฿ 19,315.74 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | Stainless Steel | No | Box/package | ||
฿ 21,677.42 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 28 | Stainless Steel | No | Box/package | ||
฿ 23,387.43 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | 38 | Stainless Steel | No | Box/package | ||
฿ 16,258.06 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | Stainless Steel | No | Box/package | ||
฿ 17,032.26 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | Stainless Steel | No | Box/package | ||
฿ 19,315.74 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | Stainless Steel | No | Box/package | ||
฿ 20,516.13 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | Stainless Steel | No | Box/package | ||
฿ 25,548.39 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | Stainless Steel | No | Box/package | ||
฿ 18,085.84 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 38 | Stainless Steel | No | Box/package | ||
฿ 33.00 | BOH SELFCLINCHING STUD | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 | Stainless Steel | No | Box/package | |||
฿ 38,322.58 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | Stainless Steel | No | Box/package | ||
฿ 30,251.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | 22 | Stainless Steel | No | Box/package | ||
฿ 30,856.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | Stainless Steel | No | Box/package | ||
฿ 48,000.00 | BOH SELFCLINCHING STUD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | Stainless Steel | No | Box/package | ||
฿ 9,938.52 | BOH SELFCLINCHING STUD | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | Stainless Steel | No | Box/package |
Loading...
Basic Shape | Stud bolt | Mounting Hole Shape | No | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
How can we improve?
How can we improve?