Anisotropic Ferrite Magnet, Square-Shaped

Brand :
MAGNA

Caution

    Product Description

    A square type ferrite magnet.
    [Features]
    · Being a sintered magnet (ceramic magnet), its corrosion resistance is excellent and it lends itself to flat shapes. However, it does crack easily.
    · The raw material, ferric oxide, is abundant in nature and can be supplied cheaply and reliably.
    · With its high coercive force, it is difficult to demagnetize.
    · Although it is ceramic and therefore easily cracked, its powdered raw material can be molded by a press machine, making it suitable for mass production.
    [Applications]
    · Audio speakers, headphones, etc.
    · Technological innovations have reduced the weight, resulting in increased demand for use in automobile motors and generators.
    · Applications include various types of electronic equipment and automobile motors and generators. It is often used in stationery, household goods, health equipment, etc.

    Square Anisotropic Ferrite Magnet External Diagram And Dimensions

    Square Anisotropic Ferrite Magnet: related images

    Square Anisotropic Ferrite Magnet external diagram

    (Unit: mm)

    L×W×H
    4×3.2×0.65
    4×4×2
    7×7×4
    12×8×2.5
    12.5×8.5×4.7
    13.5×5.5×2
    15×10×4
    15×15×5
    18×11.5×5
    18.5×6×3
    20×10×4
    20×10×5
    20×12×5
    20×15×7
    20×20×10
    23×22×8
    24×10×4
    25×6×4
    25×8×5
    25×15×7
    L×W×H
    25×19×4.5
    25×19×5
    25.5×25.5×3
    27×8.5×4
    27×14.5×7
    30×6×4
    30×9×6
    30×10×5
    30×10×10
    30×20×5
    30×30×10
    34×8×5
    34×34×10
    35×15×4.5
    40×12×6
    40×12×8
    40×25×5
    40×25×10
    40×40×10
    40×40×12
    L×W×H
    40×40×15
    41.5×4×3.3
    47.5×47.5×20
    48×15×5
    48×22×10
    50×20×5
    50×50×12
    50×50×18
    55×4×4
    55×30×18
    58×14×16
    58×14×19
    58×14×25
    60×30×5
    60×30×10
    63×14×10
    63.5×19×5
    65×15×25.4
    68×18×12
    75×30×25.4
    L×W×H
    80×80×20
    85×65×0.9
    90×34×20
    95×95×1
    95×95×2
    96×10×3
    100×15×5
    100×35×5
    100×50×10
    100×100×3
    100×100×5
    100×100×8
    100×100×10
    110×33.5×10
    150×26×15
    150×100×15
    150×100×20
    150×100×25.4
    150×100×40

    Related Products

    Square Anisotropic Ferrite Magnet: related images

    Cold-Setting Two-Part Epoxy Resin Adhesive (Heat Resistant Type)

    Cold-setting two-part epoxy resin adhesive that can be used to affix "Square Anisotropic Ferrite Magnet."
    Heat resistant to 200⁰C, adhesive at high temperature type.

    Square Anisotropic Ferrite Magnet: related images

    Square Magnet

    Square ferrite magnet.

    Square Anisotropic Ferrite Magnet: related images

    Magnet Block With Holding Force On 3 Faces And On/Off Function

    Magnet block with holding force on 3 faces that can be switched on/off.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Anisotropic Ferrite Magnet, Square-Shaped | MAGNA | MISUMI Thailand