(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Standard
[Material] Fiber outer diameter: 4.5 5 6 7.5 8 10 11.5 12 13 16 18 internal diameter: 2 2.6 3 4 5 6 8 thickness
· Length: 0.5 0.8 1 1.2 1.6 3.5
[Surface treatment] None bright chromate plating
[Sales unit] Sold individually (a single piece is available for purchase) box/pack
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 4.5 | 2 | 3.5 | Box/package | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 6 | 2 | 3.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 6 | 3 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 6 | 3 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 8 | 3 | 0.5 | Box/package | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 8 | 3 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 8 | 4 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 8 | 4 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 10 | 4 | 0.8 | Box/package | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 10 | 4 | 0.8 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 10 | 4 | 1.6 | Box/package | ||
฿ 6.58 ฿ 2.86 | FIBER WASHER | 1 Piece(s) | Same day | 10 | 10 | 5 | 0.8 | Low Quantity (can be purchased from one) | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 10 | 5 | 0.8 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 12 | 5 | 0.8 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 12 | 5 | 0.8 | Box/package | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 13 Day(s) | 10 | 11.5 | 6 | 0.8 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 11.5 | 6 | 0.8 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 13 | 6 | 1 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 13 | 6 | 1 | Box/package | ||
฿ 5.97 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 16 | 8 | 1.2 | Box/package | ||
฿ 20.20 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 18 | 8 | 1.6 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 5 | 2.6 | 0.5 | Box/package | ||
฿ 19.70 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 5 | 2.6 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 6 | 2.6 | 0.5 | Box/package | ||
฿ 6.67 | HSK FIBER WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 2.6 | 0.5 | Low Quantity (can be purchased from one) | |
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 7.5 | 2.6 | 0.5 | Box/package | ||
฿ 5.42 | HSK FIBER WASHER | 50 Piece(s) | 10 Day(s) | 10 | 7.5 | 2.6 | 0.5 | Box/package |
Loading...
Shape | Standard | Material | Fiber |
---|
How can we improve?
How can we improve?