1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CeramicWasherRR

CeramicWasherRR
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 89.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in a range of sizes: outer diameter ø 5 to 10 mm, hole diameter ø 2.8 to 6.3 mm.
Check the e-catalog for sizes not listed in the catalog.

Part Number
RR-0306-10
RR-0306-15
RR-0306-20
RR-0408-10
RR-0408-15
RR-0408-20
RR-0510-10
RR-0510-15
RR-0510-20
RR-0610-10
RR-0610-15
RR-0610-20
RR-2605-10
RR-2605-15
RR-2605-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Sales Unit

฿ 93.62

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1063.31Box/package

฿ 237.29

HSK CERAMIC WASHER 1 Piece(s) 5 Day(s) 1063.31.5Low Quantity (can be purchased from one)

฿ 93.62

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1063.32Box/package

฿ 245.03

HSK CERAMIC WASHER 1 Piece(s) 5 Day(s) 1084.31Low Quantity (can be purchased from one)

฿ 95.80

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1084.31.5Box/package

฿ 95.80

HSK CERAMIC WASHER 10 Piece(s) 34 Day(s) 1084.32Box/package

฿ 98.00

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 10105.31Box/package

฿ 120.71

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 10105.31.5Box/package

฿ 246.86

HSK CERAMIC WASHER 1 Piece(s) Available 5 Day(s) 10105.32Low Quantity (can be purchased from one)

฿ 250.84

HSK CERAMIC WASHER 1 Piece(s) 5 Day(s) 10106.31Low Quantity (can be purchased from one)

฿ 98.00

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 10106.31.5Box/package

฿ 98.00

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 10106.32Box/package

฿ 89.23

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1052.81Box/package

฿ 89.23

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1052.81.5Box/package

฿ 89.23

HSK CERAMIC WASHER 10 Piece(s) 10 Day(s) 1052.82Box/package

Loading...

  1. 1

Basic Information

Shape Standard Material Ceramics