(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Standard
[Material] Epoxy glass
[Material] Glass epoxy
[Surface treatment] None outer diameter: 4.5 5.5 6 8 internal diameter: 2 2.6 3 4 thickness
· Length: 0.3 0.6
[Sales unit] Sold individually (a single piece is available for purchase) box/pack
Shape | Standard | Material | Epoxy Glass | Detailed Material | Glass Epoxy |
---|
Please check the type/dimensions/specifications of the part GG-0245-03 in the Glass Epoxy, Washer GG series.
Part Number |
---|
GG-0245-06 |
GG-0306-03 |
GG-0306-06 |
GG-0408-03 |
GG-0408-06 |
GG-2655-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 19.48 | 50 Piece(s) | 10 Day(s) | 10 | 4.5 | 2 | 0.6 | Box/package | ||
฿ 5.97 | 50 Piece(s) | 10 Day(s) | 10 | 6 | 3 | 0.3 | Box/package | ||
฿ 9.29 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 3 | 0.6 | Low Quantity (can be purchased from one) | ||
฿ 6.52 | 50 Piece(s) | 10 Day(s) | 10 | 8 | 4 | 0.3 | Box/package | ||
฿ 6.52 | 50 Piece(s) | 10 Day(s) | 10 | 8 | 4 | 0.6 | Box/package | ||
฿ 5.97 | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 2.6 | 0.3 | Box/package |
How can we improve?
How can we improve?