(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose well-balanced screw insert with low cost.
[Features]
・ At the time of press-fit, the product has direction.
・ An insert nut that is well balanced in all aspects including easy use, holding power, cost, etc.
Part Number |
---|
SB-2602 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Sales Unit | Length L (mm) | Outer Diameter D |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.80 ฿ 9.84 | DODGE INSERT SB | 1 Piece(s) | Same day | 10 | 2.6 | 2.5D | Low Quantity (can be purchased from one) | 7.0 | 4.5 |
Loading...
Type | Standard | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | General Resin | Notch | No | Shape | Press Fitting |
Operating Environment | Manufacturing Equipment |
Please check the type/dimensions/specifications of the part SB-2602 in the Dodge Bit Insert (Standard) SB Brass (Cadmium-Free) series.
Part Number |
---|
SB-2001 |
SB-203020 |
SB-203025 |
SB-263525 |
SB-263530 |
SB-264025 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Sales Unit | Length L (mm) | Outer Diameter D |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 1.5D | Low Quantity (can be purchased from one) | 3.3 | 3.0 | ||
฿ 6.97 | 1 Piece(s) | Same day | 10 | 2 | 1D | Low Quantity (can be purchased from one) | 2.0 | 3.0 | |||
฿ 6.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 1D | Low Quantity (can be purchased from one) | 2.5 | 3.0 | ||
฿ 14.71 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 1D | Low Quantity (can be purchased from one) | 2.5 | 3.5 | ||
฿ 6.58 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 1D | Low Quantity (can be purchased from one) | 3 | 3.5 | ||
฿ 34,064.52 | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 1D | Box/package | 2.5 | 4.0 |
How can we improve?
How can we improve?